TP-504A-DN25K-H1141-L035Temperature Detection9910431Electrical outputResistanceProcess connectionThreaded tube connection per DIN11851
TP-504A-DN25K-H1141-L100Temperature Detection9910432Electrical outputResistanceProcess connectionThreaded tube connection per DIN11851
TTMS-206B-CF-LI6-H1140-L400-0/500Temperature Detection100050472Electrical outputCurrent output (2-wire)Process connectionFor compression fittings, thermowell or direct mounting
K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° × 30°Max. range (mm)5000
K50RB-4030-LDQRadar Sensor3815568Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° × 30°Max. range (mm)5000
K50RPB-4030-LDQRadar Sensor3816164Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° × 30°Max. range (mm)5000
K50RPF-4030-LDQRadar Sensor3815569Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° × 30°Max. range (mm)5000
TP-504A-TRI1.5-H1141-L100/S3645Temperature Detection100048143Electrical outputResistanceProcess connectionTri-Clamp 1 1/2″
TTM150C-206A-CF-LI6-H1140-L400-50/150°CTemperature Detection9910578Process connectionFor compression fittings, thermowell or direct mounting
K50RB-4030-LUQRadar Sensor3816440Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° × 30°Max. range (mm)5000
K50RF-4030-LIQRadar Sensor3816436Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° × 30°Max. range (mm)5000
K50RB-4030-LIQRadar Sensor3816439Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° × 30°Max. range (mm)5000