FCS-G1/2HC4-NAEX/L065/D100Flow Monitoring Immersion Sensor without Integrated Processor6870358Process connectionG 1/2″
FCS-G3/4A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6870463Process connectionG 3/4″
FCS-G1/4A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6870475Process connectionG 1/4″
FCS-G3/4A4-NAEX/L100/D100/D093Flow Monitoring Immersion Sensor without Integrated Processor6870171Process connectionG 3/4″
FCS-GL1/2A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6870460Process connectionG 1/2″ long version
FCS-GL1/2A4-NAEX/A/D100Flow Monitoring Immersion Sensor without Integrated Processor6870464Process connectionG 1/2″ long version
FCS-G3/4A4-NAEX/L080/D100/D093Flow Monitoring Immersion Sensor without Integrated Processor6870170Process connectionG 3/4″
RI360P1-QR24M5-INCRX2-H1181Contactless Encoder1593055Shaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-CNX4-2H1150Contactless Encoder CANopen1590914Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-HESG25X3-H1181Contactless Encoder SSI1590905Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M1-HESG25X3-H1181Contactless Encoder SSI1590940Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M1-ELIU5X2-H1151Contactless Encoder Analog1593053Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft