FCS-GL1/2A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6870460Process connectionG 1/2″ long version
FCS-GL1/2A4-NAEX/A/D100Flow Monitoring Immersion Sensor without Integrated Processor6870464Process connectionG 1/2″ long version
NI10U-EM12WD-AP6X-H1141/3GDInductive Sensor For the food industry1634857Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)10
FCS-G3/4A4-NAEX/L080/D100/D093Flow Monitoring Immersion Sensor without Integrated Processor6870170Process connectionG 3/4″
BCC10-S30WD-AP4X-H1141Capacitive sensor for the detection of dry pellets2503052Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
NI10-EG18-Y1X/S100 7MInductive Sensor With Increased Temperature Range4012006Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)10
BI10-EG30-Y1X/S100 7MInductive Sensor With Increased Temperature Range4012005Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
BI10-EM30WDTC-Y1XInductive Sensor With Increased Temperature Range4012071Electrical connectionTerminal chamberMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
RI360P0-QR24M0-INCRX2-H1181Contactless Encoder Incremental: 1 … 5000 ppr1590910Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P5-QR24M0-INCRX2-H1181Contactless Encoder Incremental: 1 … 5000 ppr1593051Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M1-INCRX2-H1181Contactless Encoder Incremental: 1 … 5000 ppr1593052Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M4-INCRX2-H1181Contactless Encoder Incremental: 1 … 5000 ppr1593054Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft