NI8-S18-AN7X/S100 2MInductive Sensor With Increased Temperature Range1773250Electrical connectionCableMounting conditionsNon-flushOutput functionNPNRated switching distance (mm)8
BI10-MT30-AP6X-H1141/S34Inductive Sensor Resistant to Magnetic Fields1669420Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
BI10-GT30-ADZ30X2-B1131/S34Inductive Sensor Resistant to Magnetic Fields4256200Electrical connectionConnectorMounting conditionsFlushOutput function2-wireRated switching distance (mm)10
NI10-P18-AZ3X-B2331/S100Inductive Sensor With Increased Temperature Range4375201Electrical connectionConnectorMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)5
BI5-S18-AP6X-H1141/S100Inductive Sensor With Increased Temperature Range4652401Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)5
FCS-N1/2A4-NA/D100 4MFlow Monitoring Immersion Sensor without Integrated Processor6871414Process connection1/2″ NPT
RU100-EM18-LUX-H1141Ultrasonic sensor Diffuse-mode sensor1810206Electrical connectionConnectorOutput functionAnalog outputMax. range (mm)1000
BI4U-EM12WD-AN6X/S50Inductive Sensor For the food industry1634951Electrical connectionCableMounting conditionsFlushOutput functionNPNRated switching distance (mm)4
NI15-P30-AZ3X-B2131/S100Inductive Sensor With Increased Temperature Range4375410Electrical connectionConnectorMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)15
FTCI-3/8D10A4P-2LUX-H1140Flow rate monitoring Inline sensor with integrated processing unit6870835Process connection3/8″ SwagelokOutput functionAnalog output
FTCI-3/4D15A4P-2LUX-H1141/D505Flow rate monitoring Inline sensor with integrated processing unit6870841Output functionAnalog output
FTCI-3/8D10A4P-2LIX-H1141Flow rate monitoring Inline sensor with integrated processing unit6870842Process connection3/8″ SwagelokOutput functionAnalog output