Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FTCI-3/8D10A4P-2LUX-H1140 | TURCK - Your Global Automation Partner
Flow rate monitoring Inline sensor with integrated processing unit
FTCI-3/8D10A4P-2LUX-H1140
Order ID no. 6870835
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
90
Media temperature min. (°C)
-10
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output
Process connection
3/8″ Swagelok
Protection class
IP65
Key Features
Process connection
3/8″ Swagelok
Output function
Analog output
home
Turck-Shop
Products
Sensors
Flow Sensors/Flow Meters
FTCI-3/8D10A4P-2LUX-H1140
Item Total
869,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
869,00 €