NI4-DS20-2Y1X2-H1146Inductive Sensor dual sensor for rotary actuators1050012Electrical connectionConnectorMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)4
RI360P1-QR14-LI2X2-0.35-AMP02-3P/S1320Inductive Angle Sensor With Analog Output1593026Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
NI15-EM30WDTC-Y1XInductive Sensor With Increased Temperature Range4012161Electrical connectionTerminal chamberMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)15
RI360P0-QR24M0-CNX4-2H1150Contactless Encoder CANopen1590914Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
BI10-EM30WDTC-Y1XInductive Sensor With Increased Temperature Range4012071Electrical connectionTerminal chamberMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
RI60P1-QR14-LU4X2-0.17-DT04-4P/S968Inductive Angle Sensor With Analog Output1590828Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR24M1-ELIU5X2-H1151Contactless Encoder Analog1593053Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI100P1-QR14-LU4X2-0.6-DT04-3P/S97/S127Inductive Angle Sensor With Analog Output100000362Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-ELIU5X2LD-H1151Contactless Encoder Analog100029756Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR14-ELU4X2/S97Inductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1590855Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
NI8-P18-Y1/S139-S1261/S97 30MInductive Sensor For Underwater Use and with Extended Temperature Range1072512Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)8
RI360P1-QR14-ELU4X2/S97 3MInductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1593006Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft