TP-504A-DN25K-H1141-L035Temperature Detection9910431Electrical outputResistanceProcess connectionThreaded tube connection per DIN11851Measuring range-50...120 °C
TP-504A-DN25K-H1141-L100Temperature Detection9910432Electrical outputResistanceProcess connectionThreaded tube connection per DIN11851Measuring range-50...120 °C
K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RB-4030-LDQRadar Sensor3815568Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RPB-4030-LDQRadar Sensor3816164Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RPF-4030-LDQRadar Sensor3815569Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RB-4030-LUQRadar Sensor3816440Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000
K50RF-4030-LIQRadar Sensor3816436Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000
K50RB-4030-LIQRadar Sensor3816439Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000
TP-504A-TRI1.5-H1141-L100/S3645Temperature detection Probe100048143Electrical outputResistanceProcess connectionTri-Clamp 1 1/2″Measuring range-50...120 °C
TTM150C-206A-CF-LI6-H1140-L400-50/150°CTemperature detection with current output9910578Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...150 °C
TTMS-100-LIUPN-H1140 5/50°CTemperature detection With current output and PNP/NPN transistor switching output9910759Communication protocolIO-LinkElectrical outputCurrent output (2-wire), Switching outputProcess connectionM12 x 1Measuring range-50...350 °C