K50RPF-4030-LDQRadar Sensor3815569Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
BI5-G18SK-Y1XInductive Sensor40160Electrical connectionTerminal chamberMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5
RI360P1-QR24M2-4096X2-H1181Contactless Encoder Incremental: 4096 ppr100002110Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M4-4096X2-H1181Contactless Encoder Incremental: 4096 ppr100002198Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
BI2-EG12-Y1XInductive Sensor4012000Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
K50RB-4030-LIQRadar Sensor3816439Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000
NI15-P30-Y1XInductive Sensor40401Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)15
BI2-Q10S-Y1XInductive Sensor4012130Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
BI5-G18-Y1XInductive Sensor40150Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5
BI10-M30-Y1X-H1141Inductive Sensor40202Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)10
NI5-G12-Y2X 7MInductive Sensor4010601Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)5
BI2-M12-Y1X-H1141Inductive Sensor40102Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2