RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
Q20PRQPhotoelectric sensor Opposed Mode Sensor (Receiver)3078223FunctionOpposed mode sensorOutput functionPNPMax. range (mm)12000
FCS-50A4-NA/D014Flow Monitoring Immersion Sensor without Integrated Processor6872009Process connectionTri-Clamp 1 1/2″
Q20PRQ5Photoelectric sensor Opposed Mode Sensor (Receiver)3078203FunctionOpposed mode sensorOutput functionPNPMax. range (mm)12000
BI2-M12-AP6X/S120Inductive Sensor With Increased Temperature Range4614652Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)2
FCS-GL1/2A4-NA/D100Flow Monitoring Immersion Sensor without Integrated Processor6870418Process connectionG 1/2″ long version
BI2-M12-Y1X-H1141Inductive Sensor40102Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
NI5-G12K-AN6XInductive Sensor46713Electrical connectionCableMounting conditionsNon-flushOutput functionNPNRated switching distance (mm)5
LTF12IC2LDQPhotoelectric sensor Diffuse-mode laser sensor (runtime measurement)3094849Light typeRedFunctionProximity switchOutput functionPNP/NPNMax. range (mm)12000
FCS-G1/4A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6870475Process connectionG 1/4″
BI2-EM12-Y1X-H1141Inductive Sensor4010201Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2