USB-2-IOL-0002IO-Link Master v1.1 with Integrated USB Port 1-channel operation in IOL or SIO mode6825482Accessory typeProgramming adapterProtection classIP40
RI360P0-QR24M0-0006X2-H1181Contactless Encoder Incremental: 6 ppr1593102Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0008X2-H1181Contactless Encoder Incremental: 8 ppr1593103Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0001X2-H1181Contactless Encoder Incremental: 1 ppr1593100Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0005X2-H1181Contactless Encoder Incremental: 5 ppr1593101Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
LS-534-0000-LIU22PN8X-H1151Level Sensor With Analog Output and 2 × Switching Outputs100001845Communication protocolIO-LinkProcess connection3/4″ NPT male threadOutput functionPNP/NPN, analog output
LS-551-0000-LIU24PN8X-H1181Level Sensor With Analog Output and 4 × Switching Outputs100001846Communication protocolIO-LinkProcess connectionG 3/4″ male threadOutput functionPNP/NPN, analog output
LS-551-0000-LIU22PN8X-H1151Level Sensor With Analog Output and 2 × Switching Outputs100001844Communication protocolIO-LinkProcess connectionG 3/4″ male threadOutput functionPNP/NPN, analog output
LS-534-0000-LIU24PN8X-H1181Level Sensor With Analog Output and 4 × Switching Outputs100001847Communication protocolIO-LinkProcess connection3/4″ NPT male threadOutput functionPNP/NPN, analog output
TTM050C-206A-CF-LI6-H1140-L100-50/50°CTemperature detection with current output9910547Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...50 °C
TTM050C-103A-G1/8-LI6-H1140-L024-50/50°CTemperature detection with current output9910552Process connectionG 1/8″ male threadMeasuring range-50...50 °C
TTM050C-206A-CF-LI6-H1140-L150-50/50°CTemperature detection with current output9910548Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...50 °C