REM-191B8T-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018248Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
REM-191BA0E-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018246Output typeAbsolute multiturnFlange diameter (mm)46Shaft diameter D (mm)6.35 mmShaft TypeBlind hole shaft
REM-191B6T-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018247Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeBlind hole shaft
REM-191B8E-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018244Output typeAbsolute multiturnFlange diameter (mm)46Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
REM-191B10E-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018245Output typeAbsolute multiturnFlange diameter (mm)46Shaft diameter D (mm)10 mmShaft TypeBlind hole shaft
REM-191B6E-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018243Output typeAbsolute multiturnFlange diameter (mm)46Shaft diameter D (mm)6 mmShaft TypeBlind hole shaft
REM-191BA0T-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018250Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeBlind hole shaft
REM-191C10SA-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100031336Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)10 mmShaft TypeBlind hole shaft
REM-191B10T-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018249Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)10 mmShaft TypeBlind hole shaft
REM-191B10T-IOL32B-H1141/N99Absolute Rotary Encoder - Multiturn IO-Link100030275Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)10 mmShaft TypeBlind hole shaft
TTM050C-206A-CF-LI6-H1140-L100-50/50°CTemperature detection with current output9910547Process connectionFor compression fittings, thermowell or direct mountingMeasuring range-50...50 °C
TTM050C-103A-G1/8-LI6-H1140-L024-50/50°CTemperature detection with current output9910552Process connectionG 1/8″ male threadMeasuring range-50...50 °C