TP-310BHT-M10x1-H1141-L1400/I9Temperature detection Probe100046033Electrical outputResistanceProcess connectionM10 x 1 male threadsMeasuring range-20...350 °C
TP-310BHT-M8-H1141-L10-1M/D809Temperature detection Probe9910803Electrical outputResistanceProcess connectionM8 x 1 male threadMeasuring range-50...120 °C
TP-310BHT-M8-L10 2M/D809Calibration certificate9910752Electrical outputResistanceMeasuring range-50...120 °C
TP-310BHT-M8-H1142-L10-1M/D809Temperature detection Probe100000611Electrical outputResistanceProcess connectionM8 x 1 male threadMeasuring range-50...120 °C
REM-191B8T-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018248Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
B1N360V-QR20-2UPN6X3-H1141Inclinometer With switching outputs100026933Number of measuring axes1Output functionPNP/NPN
RI240P1-QR20-LU4X2-H1141Miniature Encoder With Analog Output100000207Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RES-192S8C-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020142Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REM-191BA0E-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018246Output typeAbsolute multiturnFlange diameter (mm)46Shaft diameter D (mm)6.35 mmShaft TypeBlind hole shaft
RES-192S10C-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020143Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)10 mmShaft TypeSolid shaft
REM-190SA0C-IOL32B-H1141Absolute Rotary Encoder - Multiturn IO-Link100018238Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
RES-192SA0C-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020144Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft