FCS-GL1/2A4P-VRX/24VDC 5MFlow Monitoring Immersion Sensor with Integrated Processor6870203Process connectionG 1/2″ long versionOutput functionRelay output
FCS-G1/2HC22-NAEX/D100 5MFlow Monitoring Immersion Sensor without Integrated Processor6870368Process connectionG 1/2″
NI40-CQ80/S1102 5MInductive Sensor With Increased Temperature Range1602404Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)40
FCS-G1/2A4-NAEX0 5MFlow Monitoring Immersion Sensor without Integrated Processor6870483Process connectionG 1/2″
BI5-EM18D-VP6X/S120 5MInductive Sensor For Harsh Environments and Temperatures up to 120 °C4614908Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)5
FCS-GL1/2TN-NA/D048/D028 5MFlow Monitoring Immersion Sensor without Integrated Processor100001274Process connectionG 1/2″ long version
NI25-CQ40/S1102 5MInductive Sensor With Increased Temperature Range1602410Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)25
FCS-G1/2A4P-VRX/230VAC/5MFlow Monitoring Immersion Sensor with Integrated Processor6870095Process connectionG 1/2″Output functionRelay output
FCS-G1/2A4-NA/D100 5MFlow Monitoring Immersion Sensor without Integrated Processor6870419Process connectionG 1/2″
FCS-K20-AP8X 5MFlow Monitoring Immersion Sensor with Integrated Processor6870708Process connectionPVC flange (included in delivery)Output functionPNP
FCS-G1/2A4-NAEX/D024 5MFlow Monitoring Immersion Sensor without Integrated Processor6870033Process connectionG 1/2″
FCS-G1/2HC22-NAEX/D100/D024 5MFlow Monitoring Immersion Sensor without Integrated Processor6870038Process connectionG 1/2″