FTCS-G1/2A4P-2AP8X-H1140Flow Monitoring Immersion Sensor with Integrated Processor6870035Process connectionG 1/2″Output functionPNP
FCS-50A4-NA/D014Flow Monitoring Immersion Sensor without Integrated Processor6872009Process connectionTri-Clamp 1 1/2″
FCS-N1/2A4P-AP8X-H1141/L120Flow Monitoring Immersion Sensor with Integrated Processor6871011Process connection1/2″ NPTOutput functionPNP
FCS-GL1/2A4-NAEX/AFlow Monitoring Immersion Sensor without Integrated Processor6870440Process connectionG 1/2″ long version
FTCS-N1/2A4P-2AP8X-H1140Flow Monitoring Immersion Sensor with Integrated Processor6870036Process connection1/2″ NPTOutput functionPNP
FCI-D03A4P-NAFlow Monitoring Inline Sensor without Integrated Processor6870637Process connectionBarrel 4 mm
FCS-DN25A4-NAEX0/L100Flow Monitoring Immersion Sensor without Integrated Processor6872035Process connectionReceptacle
FCST-A4P-LIX-H1141Freely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870255Process connectionM18 x 1.5 female threadOutput functionAnalog output
FCS-HA2P-LIX/AL115Flow Monitoring Immersion Sensor with Integrated Processor6870722Process connectionG 1″ female thread DIN 3852Output functionAnalog output
PS510-10V-05-LI2UPN8-H1141Pressure sensor Relative pressure: -1 … 10 bar100001529Communication protocolIO-LinkElectrical outputSwitching output, Current output (3-wire), Voltage output (3-wire), IO-LinkProcess connection7/16″-20 UNF male threadPressure range-1...10 bar
REI-E-114I14E-2B1024-H1181Incremental Encoder100011783Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)14 mmShaft TypeHollow shaft
BI20U-CK40-AN6X2-H1141Inductive Sensor With Extended Switching Distance1627231Electrical connectionConnectorMounting conditionsFlushOutput functionNPNRated switching distance (mm)20