RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
FCS-50A4-NA/D014Flow Monitoring Immersion Sensor without Integrated Processor6872009Process connectionTri-Clamp 1 1/2″
BI2-M12-AP6X/S120Inductive Sensor With Increased Temperature Range4614652Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)2
FCS-GL1/2A4-NA/D100Flow Monitoring Immersion Sensor without Integrated Processor6870418Process connectionG 1/2″ long version
BI2-M12-Y1X-H1141Inductive Sensor40102Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
FCS-G1/4A4-NAEX/D100Flow Monitoring Immersion Sensor without Integrated Processor6870475Process connectionG 1/4″
BI2-EM12-Y1X-H1141Inductive Sensor4010201Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
NI8-M18-AZ3X/S120Inductive Sensor With Increased Temperature Range4310530Electrical connectionCableMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)8
BI4-M12-AN6X 7MInductive Sensor With Extended Switching Distance4607131Electrical connectionCableMounting conditionsFlushOutput functionNPNRated switching distance (mm)4
FCS-G1/2A4-NA/D100Flow Monitoring Immersion Sensor without Integrated Processor6870412Process connectionG 1/2″
BI10-M30-AP6X/S120Inductive Sensor With Increased Temperature Range4617010Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)10