REM-36B12E-9C28B-R3M12Absolute Rotary Encoder - Multiturn100020812Output typeAbsolute multiturnFlange diameter (mm)63Shaft diameter D (mm)12 mmShaft TypeBlind hole shaft
REM-29S10C-9C28B-R3M12Absolute Rotary Encoder - Multiturn100020811Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)10 mmShaft TypeSolid shaft
RM-47S10C-9D32B-CT1MAbsolute Rotary Encoder - Multiturn100023037Output typeAbsolute multiturnShaft diameter D (mm)10 mmShaft TypeSolid shaft
CMVT-M8TA1X-LI220-H1141Vibration Sensor For condition monitoring with 4–20 mA (0–20 mm/s RMS)100053262Electrical connectionConnectorHousing materialStainless steelProtection classIP66, IP67
RM-50H8E-5C12S12M-CT1MAbsolute Rotary Encoder - Multiturn100003828Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft