RI360P0-QR24M0-0001X2-H1181Contactless Encoder Incremental: 1 ppr1593100Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
DWE-1000-110-10-2B200-H1181Draw-wire sensor100049349Electrical connectionConnectorMeasuring range (mm)1000Output functionPush-Pull/HTL
DWE-1000-110-10-2B1000-H1181Draw-wire sensor100049352Electrical connectionConnectorMeasuring range (mm)1000Output functionPush-Pull/HTL
DWE-10000-135-10-2B4000-H1181Draw-wire sensor100049408Electrical connectionConnectorMeasuring range (mm)10000Output functionPush-Pull/HTL
DWE-1000-110-105-9E43B-B3M12Draw-wire sensor100049364Communication protocolPROFINETElectrical connectionConnectorMeasuring range (mm)1000
DWE-10000-135-105-9E43B-B3M12Draw-wire sensor100049448Communication protocolPROFINETElectrical connectionConnectorMeasuring range (mm)10000
DWE-10000-135-10-2B2000-H1181Draw-wire sensor100049400Electrical connectionConnectorMeasuring range (mm)10000Output functionPush-Pull/HTL