TTMS-206A-CF-LI6-H1140-L600-20/80Temperature Detection100050800Electrical outputCurrent output (2-wire)Process connectionFor compression fittings, thermowell or direct mounting
TTMS-206A-CF-LI6-H1140-L100-20/80Temperature Detection100050799Electrical outputCurrent output (2-wire)Process connectionFor compression fittings, thermowell or direct mounting
BC5-S18-Y1XCapacitive Sensor20060Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)7.5
RI360P0-QR24M0-2000X2-H1181Contactless Encoder1593118Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-2048X2-H1181Contactless Encoder1593155Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
BC10-S30-Y1XCapacitive Sensor20100Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)15