LI1000P0-Q25LM0-ELIU5X3-H1151Inductive linear position sensor100001941Electrical connectionConnectorMeasuring range (mm)1000Output functionAnalog output
RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR20-LI2X2-H1141Miniature Encoder With Analog Output100004587Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
PS510-600-03-2UPN8-H1141Pressure sensor Relative pressure: 0 … 600 bar100001748Communication protocolIO-LinkElectrical output2 x switching output, IO-LinkProcess connection1/4″ NPT-18 male threadPressure range0...600 bar
QS186LE214Q8Photoelectric sensor Laser emitter3074732Light typeRedFunctionOpposed mode sensorMax. range (mm)15000
FCS-50A4-NA/D014Flow Monitoring Immersion Sensor without Integrated Processor6872009Process connectionTri-Clamp 1 1/2″
Q5XKLAF2000-Q8Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression3803693Light typeRedFunctionProximity switchOutput functionPNP/NPNMax. range (mm)2000
R55FQPhotoelectric sensor Photoelectric Sensor for Glass Fibers3064634Light typeIRFunctionFiber-optic sensor for glass optical fiberOutput functionPNP/NPN
QS18VP6LAFQ5Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression3073191Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)150
T30UDNAQUltrasonic sensor Diffuse-mode sensor3055548Electrical connectionConnectorOutput functionNPNMax. range (mm)1000
PS510-600-01-LI2UPN8-H1141Pressure sensor Relative pressure: 0 … 600 bar100001604Communication protocolIO-LinkElectrical outputSwitching output, Current output (3-wire), Voltage output (3-wire), IO-LinkProcess connectionG 1/4″ female threadPressure range0...600 bar
FCS-GL1/2A4-NA/D100Flow Monitoring Immersion Sensor without Integrated Processor6870418Process connectionG 1/2″ long version