DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
QM30VT1Vibration & Temperature Sensor With Serial Interface3806275Communication protocol1-wire-serialElectrical connectionCable with connectorHousing materialAluminiumProtection classIP67
QM30VT2Vibration & Temperature Sensor With Serial Interface3806276Communication protocolModbus RTU, RS485Electrical connectionCable with connectorHousing materialAluminiumProtection classIP67
R70SR2MQWireless system Serial data transmission in tree topology3812526Communication protocolRS485, Modbus RTUFunctionTree topology
R70ER2MQWireless system Serial data transmission in tree topology3813378Communication protocolEtherNet/IP, Modbus TCP, PROFINETFunctionTree topology