R45C-PF-UQConverter3815047Communication protocolBannerBus (Pro Editor compatible)Input type0…10 VOutput type100…5000 Hz, frequency
R45C-PF-IQConverter3815046Communication protocolBannerBus (Pro Editor compatible)Input type4…20 mAOutput type100…5000 Hz, frequency
QM30VT2Vibration & Temperature Sensor3806276Communication protocolModbus RTU, RS485Electrical connectionCable with connectorHousing materialAluminiumProtection classIP67
R95C-8UI-KQIO Hub3814555Communication protocolIO-LinkInput type0/4…20 mA or -10/0…10 VDCOutput typeIO-Link
R95C-8B21-MQIO Hub3814251Communication protocolModbus RTUInput type0/4…20 mA or -10/0…10 VDCOutput typeModbus RTU (RS485)