R70SR2MQWireless system Serial data transmission in tree topology3812526Communication protocolRS485, Modbus RTUFunctionTree topology
R70ER2MQWireless system Serial data transmission in tree topology3813378Communication protocolEtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232FunctionTree topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V