DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
R70ER2MQWireless system Serial data transmission in tree topology3813378Communication protocolEtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
S15S-TH-MQTemperature and Humidity Sensor With Serial Interface3812242Communication protocolRS485, Modbus RTU
DXMR90-4KNetwork Controller 4 IO-Link Master Ports3813874Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionStar topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
S15C-I-KQConverter Analog Current to IO-Link Converter3809837Housing materialPlasticProtection classIP67
R70SR2MQWireless system Serial data transmission in tree topology3812526Communication protocolRS485, Modbus RTUFunctionTree topology
QM42-DPS20-2QDifferential Pressure Sensor With Serial Interface3812239Communication protocolRS485, Modbus RTUOutput typeModbus RTU (RS485)
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V