DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
QM30VT2Vibration & Temperature Sensor With Serial Interface3806276Communication protocolModbus RTU, RS485Electrical connectionCable with connectorHousing materialAluminiumProtection classIP67
R95C-8B21-MQIO hub 4-channel3814251Communication protocolModbus RTUInput type0/4…20 mA or -10/0…10 VDCOutput typeModbus RTU (RS485)
R70KSR2MQWireless system Serial data transmission in tree topology3815689Communication protocolRS485, Modbus RTUFunctionTree topology
S15C-DTMS-MQConverter Thermistor to Modbus3815081Communication protocolRS485, Modbus RTUInput typeRTDOutput typeModbus RTU (RS485)
QM42-DPS1-2QDifferential Pressure Sensor With Serial Interface3812237Communication protocolRS485, Modbus RTUOutput typeModbus RTU (RS485)
S15S-R3000-MQConverter Current Transformer to Modbus3815394Communication protocolRS485, Modbus RTUOutput typeModbus RTU (RS485)