skip to main page

Snap Signal

Snap Signal is a modular platform for capturing, converting, and forwarding machine signals. As an overlay network, it can capture data from virtually any source, convert it into a uniform industry-standard protocol, and make it available for visualization, analysis, and further processing. The components support the step-by-step digitalization of existing systems.

Snap Signal to ease connections

Controllers

Snap Signal controllers connect sensors and actuators to gateways or controllers and forward signals with minimal engineering effort.

IO-Link Master

IO-Link masters with Snap Signal simplify parameterization, support high device compatibility, and reliably transmit data to control and IT systems.

IO-Link Hubs

Snap Signal IO-Link hubs enable space-saving integration, easy expansion, and efficient signal processing in modular IIoT systems.

Converters

Snap Signal converters support numerous interfaces and simplify data exchange between sensors, controllers, and IT systems.

Serial Data Radios

Serial Data Radios transmit serial data via radio even in large-scale facilities.

Snap Signal Sensors

Snap Signal Sensors can be deployed in a modular fashion and deliver measurement and status data directly via compatible interfaces.