TX207-P3CV01TX200 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002080ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenResistive, Plastic film front
TX815-P3CV01TX800 HMI/PLC product series 15″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046995ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TX707-P3CV01TX700 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002030ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenCapacitive, Glass front
BL20-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL20 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license6827398Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
TX805-P3CV01TX800 HMI/PLC product series 5″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046992ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5TouchscreenCapacitive, Glass front
TX810-P3CV01TX800 HMI/PLC product series 10″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046994ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TX715FB-P3CV01TX700 HMI/PLC product series 7-inch display for food and beverage applications – CODESYS V3 PLC with target and web visualization100007472ProgrammingCODESYS V3Protection classIP69 front, IP20 rearDiagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TX721-P3CV01TX700 HMI/PLC product series 21″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002033ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5TouchscreenCapacitive, Glass front
TX705-P3CV01TX700 HMI/PLC product series 5″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002029ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5TouchscreenCapacitive, Glass front
TX821-P3CV01TX800 HMI/PLC product series 21″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046996ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5TouchscreenCapacitive, Glass front
TX700Q-P3WV01TX700 HMI/PLC product series Quad-core IOT gateway — CODESYS V3 PLC with WEB VISU100009355Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX710-P3CV01TX700 HMI/PLC product series 10″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002031ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1TouchscreenCapacitive, Glass front