TBIL-S4-8DXPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Universal Digital Channels, 4 M12 Ports100002596Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input/output, Digital output, Digital input
TBEC-LL-8IOLCompact I/O Module for EtherCAT 8 IO-Link Master Channels100004614Connection technology signalM12Network protocolEtherCATProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIL-S3-8DIPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital Inputs, 8 M8 Ports100002594Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-S1-4DXPCompact Multiprotocol I/O Module for Ethernet 4 Universal Digital Channels, Configurable as PNP Inputs or 2.0 A Outputs100006468Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-LL-16DOPCompact multiprotocol I/O module for Ethernet 16 Digital PNP 2-A Outputs100021342Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-LL-4RMC-2IOLCompact Multiprotocol I/O Module for Ethernet 4 Roller Motor Controllers100050635Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeRoller motor, IO-Link, Digital input, Digital input/output
TBEN-LL-4SLCCompact Multiprotocol I/O Module for Ethernet 4 sorter line controllers100052332Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeSorter line, Digital input, Digital input/output
TBDP-L2-8DIP-8DOPFieldbus I/O module PROFIBUS-DP 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814002Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814037Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBDP-L2-16DOPFieldbus I/O module PROFIBUS-DP 16 Digital PNP Outputs 2 A6814003Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L4-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814010Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DXNCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as NPN Inputs or 2 A Outputs6814064Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output