TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
BI15U-EM30WDTC-AP6XInductive Sensor For the food industry1634764Electrical connectionTerminal chamberMounting conditionsFlushOutput functionPNPRated switching distance (mm)15
BCT5-S18-UP6X2-H1151Capacitive sensor2101300Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)7.5
PS010V-503-2UPN8X-H1141Pressure Sensor (rotatable) 2 PNP/NPN Transistor Switching Outputs6832662Protection classIP67, IP69K
PS510-600-03-2UPN8-H1141Pressure sensor Relative pressure: 0 … 600 bar100001748Communication protocolIO-LinkElectrical output2 x switching output, IO-LinkProcess connection1/4″ NPT-18 male threadPressure range0...600 bar
PS003V-503-2UPN8X-H1141/3GDPressure Sensor (rotatable) 2 PNP/NPN Transistor Switching Outputs6833957Protection classIP67, IP69K
RI360P0-QR24M0-3600X2-H1181Contactless Encoder Incremental: 3600 ppr1593157Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
NI30U-EM30WD-VP6X-H1141Inductive Sensor For the food industry100000618Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)30
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
PT250R-2105-I2-DT043PPressure Transmitter With Current Output (2-Wire)100003672Electrical outputCurrent output (2-wire)Process connection7/16″-20 UNF male threadPressure range0...250 bar
B2N60H-Q20L60-2LU3-H1151/S97Inclinometer With Increased Temperature Range1534038Protection classIP68, IP69K
RI360P0-QR24M0-0010X2-H1181Contactless Encoder Incremental: 10 ppr1593104Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft