RI360P1-QR14-ELU4X2-0.3-RS5/S97Inductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1590856Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR14-ELIU5X2-0.3-RS5Miniature Encoder With Analog Output1590854Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-ELIU5X2LD-H1151Contactless Encoder Analog100029756Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-IOLX2-H1141Contactless Encoder with Stainless Steel Housing IO-Link1590978Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-DSU35-2UP6X4-H1151Inductive Angle Sensor With Two Programmable Switching Outputs1590867Output typeAbsolute singleturn
RI120P1-QR20-LU4X2-0.15-DT04-3PMBMiniature Encoder With Analog Output100028543Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P3-QR24M5-0064X2-H1181Contactless Encoder Incremental: 64 ppr100041530Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P4-DSU35-ELIU5X2-H1151Inductive Angle Sensor With Analog Output100002205Output typeAbsolute singleturn
RI360P1-QR24M1-HESG25X3-H1181Contactless Encoder SSI1590940Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI180P1-QR14-LIU5X2Inductive Angle Sensor With Analog Output1590829Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P2-QR14-ELIU5X2Miniature Encoder With Analog Output1590857Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft