TBEN-LL-8IOLCompact multiprotocol I/O module for Ethernet 8 IO-Link Master Channels100003910Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBEN-L4-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LLH-4RMC-2IOLCompact Multiprotocol I/O Module for Ethernet 4 Roller Motor Controllers100049293Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP67, IP69K, IP65Signal typeRoller motor, Digital input, Digital input/output
TBEN-LL-4RMCCompact Multiprotocol I/O Module for Ethernet 4 Roller Motor Controllers100050634Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeRoller motor, Digital input, Digital input/output
TBEN-LL-4RMC-2IOLCompact Multiprotocol I/O Module for Ethernet 4 Roller Motor Controllers100050635Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeRoller motor, IO-Link, Digital input, Digital input/output
TBIL-M1-16DXP-BI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000881Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-LLH-4RMCCompact Multiprotocol I/O Module for Ethernet 4 Roller Motor Controllers100018352Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeRoller motor, Digital input, Digital input/output
TBEN-LL-8IOLACompact multiprotocol I/O module for Ethernet 8 IO-Link Master Channels100029880Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBPN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs