FEN20-4IOLCompact IP20 multiprotocol Ethernet I/O station 4 IO-Link Master Channels6814140Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeIO-Link, Digital output, Digital input, Digital input/output
TBEN-S2-4IOLCompact Multiprotocol I/O Module for Ethernet 4 IO-Link Master Channels6814024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
SDPB-10S-1002piconet stand-alone module for PROFIBUS-DP Single Channel Serial Interface RS2326824446Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP67Signal typeRS232
FIL20-8DXP-EI/O Hub for Connecting Digital Signals to IO-Link Master Eight Universal Digital Channels, PNP100005647Connection technology signalScrew terminal, M12Network protocolIO-LinkProtection classIP20Signal typeDigital input, Digital output
FIL20-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100028254Network protocolIO-LinkProtection classIP20
FIL20-8DXPI/O Hub for Connecting Digital Signals to IO-Link Master Eight Universal Digital Channels, PNP100005646Connection technology signalScrew terminalNetwork protocolIO-LinkProtection classIP20Signal typeDigital input, Digital output
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEC-LL-16DXPCompact I/O Module for EtherCAT 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100055074Connection technology signalM12Network protocolEtherCATProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-LL-16DXPCompact multiprotocol I/O module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs100004252Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEC-LL-8IOLCompact I/O Module for EtherCAT 8 IO-Link Master Channels100004614Connection technology signalM12Network protocolEtherCATProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIL-S3-8DIPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital Inputs, 8 M8 Ports100002594Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input