FDN20-16SN-16XSGCompact I/O station for DeviceNetF1016Connection technology signalScrew terminalNetwork protocolDeviceNetProtection classIP20
FDN20-16XSGCompact I/O station for DeviceNetF0175Connection technology signalScrew terminalNetwork protocolDeviceNetProtection classIP20Signal typeDigital input/output
FDN20-16SCompact I/O station for DeviceNetF0176Connection technology signalScrew terminalNetwork protocolDeviceNetProtection classIP20Signal typeDigital input
FEN20-16DXPCompact IP20 multiprotocol Ethernet I/O module6931089Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input/output, Digital output, Digital input
FIL20-16DXPI/O Hub for Connection of Digital Signals to IO-Link Master100028254Network protocolIO-LinkProtection classIP20
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-LL-16DXPCompact multiprotocol I/O module for Ethernet100004252Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DONCompact Multiprotocol I/O Module for Ethernet6814063Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L4-16DXPCompact Multiprotocol I/O Module for Ethernet6814012Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBDP-L2-16DXPFieldbus I/O module PROFIBUS-DP6814004Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBDP-L2-16DIPFieldbus I/O module PROFIBUS-DP6814001Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-16DXPCompact Multiprotocol I/O Module for Ethernet6814088Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output