TBEN-L5-16DOP-01Compact Multiprotocol I/O Module for Ethernet 16 Digital PNP Outputs100000759Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L5-8DIP-8DOP-01Compact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100000758Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
FDNL-S1204H-0153I/O Module for DeviceNet Fieldbus 12 Digital PNP InputsF0153Connection technology signalM12Network protocolDeviceNetProtection classIP67Signal typeDigital input/output, Digital output, Digital input
FDNL-S1204H-0142I/O Module for DeviceNet Fieldbus 12 Digital PNP InputsF0142Connection technology signalM12, Screw terminalNetwork protocolDeviceNetProtection classIP67Signal typeDigital input/output, Digital output, Digital input
FDNP-N1600-TT-0197Compact I/O modules DeviceNet™ 8 digital NPN inputsF0197Connection technology signalM12Network protocolDeviceNetProtection classIP67Signal typeDigital input
FIL20-8DXP-EI/O Hub for Connecting Digital Signals to IO-Link Master Eight Universal Digital Channels, PNP100005647Connection technology signalScrew terminal, M12Network protocolIO-LinkProtection classIP20Signal typeDigital input, Digital output
FIL20-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100028254Network protocolIO-LinkProtection classIP20
FIL20-8DXPI/O Hub for Connecting Digital Signals to IO-Link Master Eight Universal Digital Channels, PNP100005646Connection technology signalScrew terminalNetwork protocolIO-LinkProtection classIP20Signal typeDigital input, Digital output
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEC-LL-16DXPCompact I/O Module for EtherCAT 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100055074Connection technology signalM12Network protocolEtherCATProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-LL-16DXPCompact multiprotocol I/O module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs100004252Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output