FEN20-4IOLCompact IP20 multiprotocol Ethernet I/O station 4 IO-Link Master Channels6814140Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeIO-Link, Digital output, Digital input, Digital input/output
TBEN-L4-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIL-M1-8DOPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital PNP Outputs 0.5 A6814101Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output
TBDP-L2-16DIPFieldbus I/O module PROFIBUS-DP 16 Digital PNP Inputs6814001Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-LLH-4RMCCompact Multiprotocol I/O Module for Ethernet 4 Roller Motor Controllers100018352Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeRoller motor, Digital input, Digital input/output
TBIL-M1-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs6814100Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital input
TBIL-EMN-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs100051093Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital input
TBIL-EMN-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100051094Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital output, Digital input, Digital input/output
FEN20-16DXP-NEXCompact IP20 multiprotocol Ethernet I/O module 16 universal digital channels100054321Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input/output, Digital output, Digital input
TBIL-M1-16DXP-BI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000881Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-L4-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-CLL-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100053975Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP68, IP69KSignal typeDigital input, Digital input/output, Digital output