RKFV 48PROFIBUS-PA ReceptacleU7894Number of pins4Receptacle housing material AStainless SteelScrew-in thread1/2″-14 NPT
RSFV 49FOUNDATION™ Fieldbus ReceptacleU3-00703Number of pins4Receptacle housing material AStainless SteelScrew-in thread1/2″-14 NPSM
FEN20-8IOLCompact IP20 multiprotocol Ethernet I/O station200011348Connection technology signalSchraubklemmeNetwork protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP20Signal typeIO-Link, Digital output, Digital input, Digital input/output
TBDP-L2-8DIP-8DOPFieldbus I/O module PROFIBUS-DP6814002Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
RSFV 48PROFIBUS-PA ReceptacleU7895Number of pins4Receptacle housing material AStainless SteelScrew-in thread1/2″-14 NPT
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
SNNE-0808D-0001piconet Extension Module for IP-Link6824208Connection technology signalM8Network protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
SNNE-0808D-0003piconet Extension Module for IP-Link6824473Connection technology signalCage clamp terminalNetwork protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-4FDI-4FDXBlock Module for EtherNet/IP and CIP Safety100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-L5-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet6814086Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet6814010Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output