TBEC-S2-4RFIDCompact RFID Module for EtherCAT100014935Network protocolEtherCATNumber of channels4Protection classIP65, IP67, IP69K
TBEN-LL-SE-U1Unmanaged Ethernet Switch 8 × 100-Mbit Ports100028461ApprovalsATEX Zone 2/22, cULus, IECEx, CCCProtection classIP65, IP67, IP69K
TBPN-LL-FDIO1-2IOLCompact and Secure Ethernet I/O Module100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-4FDI-4FDXBlock Module for EtherNet/IP and CIP Safety100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-4FDI-4FDXCompact and Secure Ethernet I/O Module100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L4-FDIO1-2IOLBlock Module for EtherNet/IP and CIP Safety100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
BL67-PG-EN-V3-WVCODESYS 3 Programmable Gateway for the BL67 I/O System100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
FKV 49-0.3M/M20/C1117FOUNDATION fieldbus FlanschanschlussU9528-103Number of pins4Receptacle housing material AStainless SteelScrew-in threadM20 x 1.5
TBEN-L5-4RFID-8DXP-OPC-UACompact RFID Module for OPC-UA6814126Network protocolOPC UANumber of channels12Protection classIP65, IP67, IP69K
TBEN-S2-2RFID-4DXPCompact Multiprotocol RFID Module for Ethernet6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
TBEN-L4-4RFID-8DXP-CDSCompact Multiprotocol RFID Module for Ethernet6814121Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-CDSCompact Multiprotocol RFID Module for Ethernet6814120Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K