TBEN-LLH-4SLCCompact Multiprotocol I/O Module for Ethernet 4 sorter line controllers100052024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeSorter line, Digital input, Digital input/output
TBEN-L4-16DXNCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as NPN Inputs or 2 A Outputs6814064Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DONCompact Multiprotocol I/O Module for Ethernet 16 Digital NPN Outputs6814063Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L4-16DINCompact Multiprotocol I/O Module for Ethernet 16 digital NPN Inputs6814061Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIL-L5-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000882Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-L5-16DOP-01Compact Multiprotocol I/O Module for Ethernet 16 Digital PNP Outputs100000759Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L5-8DIP-8DOP-01Compact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100000758Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBIL-LL-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000884Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBIL-L4-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000883Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
DMA-EZCCM-001Compact Multiprotocol I/O Module for Ethernet Industrial Ethernet Gateway with Daisy Chain Functionality for Cognex DataMan100001465Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeRS232, Digital input