BLCDP-6M12LT-2AO-I-8XSG-PDBL compact Fieldbus Station for PROFIBUS-DP6811171Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP67, IP69KSignal typeAnalog output, Digital output, Digital input, Digital input/output
BLCDP-8M12LT-4AI-VI-8XSG-PDBL compact Fieldbus Station for PROFIBUS-DP6811175Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP67, IP69KSignal typeAnalog input, Digital output, Digital input/output, Digital input
BLCDP-8M12LT-8XSG-P-8XSG-PBL compact Fieldbus Station for PROFIBUS-DP6811193Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP67, IP69KSignal typeDigital output, Digital input/output, Digital input
BLCDP-4M12MT-8XSG-PDBL compact Fieldbus Station for PROFIBUS-DP6811168Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP67, IP69KSignal typeDigital output, Digital input/output, Digital input
BLCDP-4M12VMT-8XSG-PDBL compact Fieldbus Station for PROFIBUS-DP6811189Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP67, IP69KSignal typeDigital output, Digital input/output, Digital input
BLCDP-6M12LT-2AI-PT-8XSG-PDBL compact Fieldbus Station for PROFIBUS-DP6811169Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP67, IP69KSignal typeAnalog input, Digital output, Digital input/output, Digital input, Temperature
MT16-2G.1excom I/O System Zone 1 Module Rack for 16 Modules9100695Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
MT18-C230excom I/O System Universal Module Rack for 16 Modules9100443Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-S2-2COM-4DXPCompact Multiprotocol I/O Module for Ethernet 2 Configurable Serial Interfaces and 4 Universal Digital Channels6814031Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeRS232, RS485, Digital input, Digital output, Digital input/output
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link