I/O-ASSISTANT-KABEL-BL20/BL67Accessories for BL20 and BL67 RS232 adapter cable for the BL67/BL20 service interface6827133
BL20-E-GW-RS-MB/ETGateway for the BL20 I/O System Interface for Modbus RTU / ASCII6827381Network protocolModbus RTUProtection classIP20
TBEC-LL-16DXPCompact I/O Module for EtherCAT 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100055074Connection technology signalM12Network protocolEtherCATProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S2-4AOCompact Multiprotocol I/O Module for Ethernet 4 Analog Outputs, Configurable as Voltage or Current6814028Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeAnalog output
TBDP-L2-16DXPFieldbus I/O module PROFIBUS-DP 16 Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814004Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S2-4AICompact Multiprotocol I/O Module for Ethernet 4 Analog Inputs, Configurable as Voltage, Current, RTD or Thermocouple6814025Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeAnalog input, Temperature
TBEN-CLL-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100053975Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP68, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S2-8DXPCompact Multiprotocol I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814076Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S1-8DXPCompact Multiprotocol I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814023Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-LL-16DXPCompact multiprotocol I/O module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs100004252Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output