MT16-Nexcom I/O System Module rack, non-Ex, for 16 modules9100686Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
TBEN-L4-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIL-EMN-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs100051093Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital input
TBIL-EMN-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100051094Connection technology signalM12Network protocolIO-LinkProtection classIP67Signal typeDigital output, Digital input, Digital input/output
TBEN-L4-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052909Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-ELL-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100053317Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP67Signal typeIO-Link, Digital output, Digital input/output, Digital input
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
MT-PPSexcom I/O System Upstream subrack for PPSA9100516Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
SDPB-0008D-1004piconet stand-alone module for PROFIBUS-DP6824420Connection technology signalM8Network protocolPROFIBUS-DPProtection classIP67Signal typeDigital output
SENL-0404D-0001piconet Coupling Module for Modbus TCP 4 Digital PNP Inputs Filter 3 ms6824480Connection technology signalM8Network protocolModbus TCPProtection classIP67Signal typeDigital output, Digital input, Digital input/output