BL67-8DI-PBL67 Electronic Module 8 Digital Inputs, PNP6827170Connection technology signalM8, M12, M23Protection classIP67Signal typeDigital input
BL67-4DI-PDBL67 Electronic Module 4 digital inputs, PNP, channel diagnostics6827204Connection technology signalM8, M12, M23Protection classIP67Signal typeDigital input
BL67-8DI-PDBL67 Electronic Module 8 digital inputs, PNP, channel diagnostics6827205Connection technology signalM8, M12, M23Protection classIP67Signal typeDigital input
BL67-4DI4DO-PDBL67 Electronic Module 4 digital inputs, channel diagnostics, 4 digital outputs, PNP, 0.5 A6827203Connection technology signalM8, M12, M23Protection classIP67Signal typeDigital input, Digital output, Digital input/output
TBIL-S3-8DIPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital Inputs, 8 M8 Ports100002594Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-S2-2RFID-4DXPCompact multiprotocol RFID module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
BL20-E-8DI-24VDC-PBL20 Economy Module 8 Digital Inputs, PNP6827227Connection technology signalCage clamp terminalProtection classIP20Signal typeDigital input
BL20-E-8DI-24VDC-P/ETBL20 Economy Module 8 Digital Inputs, PNP6827339Connection technology signalCage clamp terminalProtection classIP20Signal typeDigital input
BL67-2RFID-ABL67 Electronic Module 2 RFID Channels (HF/UHF)6827225Number of channels2Protection classIP67
TBEN-S2-8DIPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs6814073Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814086Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
BL20-2RFID-SBL20 Electronic Module 2 RFID Channels (HF/UHF)6827306Number of channels2Protection classIP20