TBEN-L5-4RFID-8DXP-CDSCompact Multiprotocol RFID Module for Ethernet Compact RFID and I/O module programmable via CODESYS V36814120Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-S2-2RFID-4DXPCompact Multiprotocol RFID Module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
TW-BD10X1.5-19-B128HF Tag6901384Memory size (Byte)128Memory typeEEPROMProtection classIP67, IP69KMountingOn metal
TW-BD10X1.5-19-K2HF Tag6901381Memory size (Byte)2048Memory typeFRAMProtection classIP67, IP69KMountingOn metal
TW-BS10X1.5-19-K2HF Tag6901380Memory size (Byte)2048Memory typeFRAMProtection classIP67, IP69KMountingOn metal
TW-BS10X1.5-19-B128HF Tag6901383Memory size (Byte)128Memory typeEEPROMProtection classIP67, IP69KMountingOn metal
TW-BV10X1.5-19-K2HF Tag6901382Memory size (Byte)2048Memory typeFRAMProtection classIP67, IP69KMountingOn metal
TW-BV10X1.5-19-B128HF Tag6901385Memory size (Byte)128Memory typeEEPROMProtection classIP67, IP69KMountingOn metal
TBEN-L5-4RFID-8DXP-OPC-UACompact RFID Module for OPC-UA 4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs6814126Network protocolOPC UANumber of channels12Protection classIP65, IP67, IP69K
VE201G1BSmart Camera Smart Camera3810264Communication protocolEtherNet/IP, Modbus TCP, PROFINETResolution1280 x 1024 Pixel
VE201G1AImage processing Smart Camera3801542Communication protocolEtherNet/IP, FTP, Modbus TCP, PCCC, PROFINET, RS232Resolution1280 x 1024 Pixel
VE201G1CBarcode Reader — Smart Camera Barcode Reader — Smart Camera3810268Communication protocolEtherNet/IP, Modbus TCP, PROFINETResolution1280 x 1024 Pixel