TBEC-LL-4RFID-8DXPCompact RFID Module for EtherCAT 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002925Network protocolEtherCATNumber of channels12Protection classIP65, IP67, IP69K
TBEN-S2-2RFID-4DXPCompact multiprotocol RFID module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
TBEN-L4-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100000836Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-OPC-UACompact RFID Module for OPC-UA 4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs6814126Network protocolOPC UANumber of channels12Protection classIP65, IP67, IP69K
ABR72L9-RPE2Barcode Reader — Scanner Barcode Reader — Scanner3808838Focal distance (mm)9Light typeRedResolution1600 x 1200 Pixel
ABR71L9-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804448Focal distance (mm)9Light typeRedResolution1280 x 1024 Pixel
ABR71L9-WPE2Barcode Reader — Scanner Barcode Reader — Scanner3808842Focal distance (mm)9Light typeWhiteResolution1280 x 1024 Pixel
ABR7106-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804446Focal distance (mm)6Light typeRedResolution1280 x 1024 Pixel
ABR7106-MSE2Barcode Reader — Scanner Barcode Reader — Scanner3804447Focal distance (mm)6Light typeRed, BlueResolution1280 x 1024 Pixel
ABR7116-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804445Focal distance (mm)16Light typeRedResolution1280 x 1024 Pixel
ABR72L9-RDE2Barcode Reader — Scanner Barcode Reader — Scanner3808839Focal distance (mm)9Light typeRed polarizedResolution1600 x 1200 Pixel