TB-UHF-ANT-Q250-FCCAccessories External passive UHF antenna100028598Accessory typePassive UHF antennaHousing materialPlasticRegion (UHF)FCC (902...928 MHz)
TB-UHF-ANT-Q250-ETSIAccessories External passive UHF antenna100028597Accessory typePassive UHF antennaHousing materialPlasticRegion (UHF)ETSI (865...868 MHz)
TBEC-S2-4RFIDCompact RFID Module for EtherCAT 4 RFID Channels (HF/UHF)100014935Network protocolEtherCATNumber of channels4Protection classIP65, IP67, IP69K
TBEN-S2-2RFID-4DXPCompact multiprotocol RFID module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
TB-M12-H1147HF Read/Write Head100003024Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)17
TBEN-L4-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEC-LL-4RFID-8DXPCompact RFID Module for EtherCAT 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002925Network protocolEtherCATNumber of channels12Protection classIP65, IP67, IP69K
TB-M18-H1147HF Read/Write Head7030001Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)30
TBEN-L5-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100000836Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TB-M30-H1147HF Read/Write Head7030003Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)45
TBEN-LL-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002463Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TB-M30-H1147/C53HF Read/Write Head For Bus Line Topology with TBEN-*7030731Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)45