TN-Q30-IOL2-0.15-RS4.47THF Read/Write Head IO-Link100012164Network protocolIO-LinkProtection classIP69K front, IP67 rear
ABR71L9-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804448Focal distance (mm)9Light typeRedResolution1280 x 1024 Pixel
ABR7106-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804446Focal distance (mm)6Light typeRedResolution1280 x 1024 Pixel
ABR7116-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804445Focal distance (mm)16Light typeRedResolution1280 x 1024 Pixel
ABR7109-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804440Communication protocolEtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422Focal distance (mm)9Light typeRedResolution1280 x 1024 Pixel
ABR7112-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804444Communication protocolEtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422Focal distance (mm)12Light typeRedResolution1280 x 1024 Pixel
TW-R4-3-M-B320-10PCSHF Tag In Metal100013771Memory size (Byte)320Memory typeEEPROMProtection classIP68MountingIn metal
TW-R9.5-B320 100 PCSHF Tag100047323Memory size (Byte)320Memory typeEEPROMProtection classIP68MountingMetal-free
TN-UHF-CBL-HF240-RPTNC-10-SMAAccessories Coaxial Cable for Passive UHF Antennas100028196Accessory typeCoaxial cableCable length (m)10
TW-L36-18-F-B320-100PCSHF Tag Smart Label100025059Memory size (Byte)320Memory typeEEPROMProtection classIP40
TW-L50-50-P-B320-100PCSHF Tag Smart Label100053040Memory size (Byte)320Memory typeEEPROMProtection classIP40MountingMetal-free