BL67-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL67 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
BL67-PG-EN-V3CODESYS 3 programmable gateway for the BL67 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP6827394Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
TBEN-L5-PLC-10Compact PLC in IP67 design CODESYS V36814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L4-PLC-10Compact PLC in IP67 design CODESYS V36814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L4-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000273Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000272Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K