TX107-00VPSTTX100 HMI product series 7″ display with TX VisuPro runtime100002312Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenResistive, Plastic film front
TX107D-00VPSTTX100 HMI product series 7″ display with TX VisuPro runtime100031621Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenResistive, Plastic film front
TX104P-00VPSTTX100 HMI product series 4″ display with TX VisuPro runtime100049014Protection classIP66 front, IP20 rearDiagonal screen size (″)4.3TouchscreenResistive, Plastic film front
TXF705-00VPSTTXF700 HMI product series in IP67 design 5″ display with TX VisuPro runtime100017839Protection classIP67Diagonal screen size (″)5TouchscreenCapacitive, Glass front
TXF707-00VP20TXF700 HMI product series in IP67 design 7″ display with TX VisuPro runtime100017841Protection classIP67Diagonal screen size (″)7TouchscreenCapacitive, Glass front
TX110-00VPSTTX100 HMI product series 10″ display with TX VisuPro runtime100002313Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1TouchscreenResistive, Plastic film front
PSU20-POE-36W01Accessories for the TXF700 HMI product series PoE injector (DIN rail)100017850Accessory typePoE injector
TXF715-00VP20TXF700 HMI product series in IP67 design 15″ display with TX VisuPro runtime100017847Protection classIP67Diagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TXF710-00VP20TXF700 HMI product series in IP67 design 10″ display with TX VisuPro runtime100017845Protection classIP67Diagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TXF721-00VP20TXF700 HMI product series in IP67 design 21″ display with TX VisuPro runtime100017849Protection classIP67Diagonal screen size (″)21.5TouchscreenCapacitive, Glass front
TBEN-L4-PLC-10Compact PLC in IP67 design CODESYS V36814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-10Compact PLC in IP67 design CODESYS V36814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K