TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
SI-RFA-DM2Safety Technology IO-Link Diagnostic Module3806413Communication protocolIO-LinkElectrical connectionCable with connectorOutput functionPNP
SI-RFA-DM1Safety Technology IO-Link Diagnostic Module3806412Communication protocolIO-LinkElectrical connectionScrew terminalsOutput functionPNP
S4BE14-1350-SSicherheitslichtvorhang Sender3812361CascadableYesScan field (mm)1050Optical resolution (mm)14
S4BR14-1500-SSicherheitslichtvorhang Sender3812373CascadableYesScan field (mm)1050Optical resolution (mm)14
S4BR14-1650-SSicherheitslichtvorhang Sender3812374CascadableYesScan field (mm)1050Optical resolution (mm)14
S4BR14-1350-SSicherheitslichtvorhang Sender3812372CascadableYesScan field (mm)1350Optical resolution (mm)14
S4BR14-1800-SSicherheitslichtvorhang Sender3812375CascadableYesScan field (mm)1800Optical resolution (mm)14
S4BE14-1500-SSicherheitslichtvorhang Sender3812362CascadableYesScan field (mm)1050Optical resolution (mm)14