TBEN-L4-SE-U1Unmanaged Ethernet Switch 8 × 100-Mbit Ports100028460Connection technology Ethernet8 x M12, 4-pin, D-codedNumber of Ethernet ports8 portsTransmission rate Ethernet10/100 MbpsProtection classIP65, IP67, IP69K
TBEN-LL-SE-U1Unmanaged Ethernet Switch 8 × 100-Mbit Ports100028461Connection technology Ethernet8 x M12, 4-pin, D-codedNumber of Ethernet ports8 portsTransmission rate Ethernet10/100 MbpsProtection classIP65, IP67, IP69K
TBEN-L4-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814037Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814035Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-SE-M2Managed Ethernet Switch 8 × 100-Mbit Ports, 2 × 1-Gbit Ports100004425Connection technology Ethernet2 x M12, 8-pin, X-coded, 8 x M12, 4-pin, D-codedNumber of Ethernet ports10 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP65, IP67, IP69K
TBEN-L4-SE-M2Managed Ethernet Switch 8 × 100-Mbit Ports, 2 × 1-Gbit Ports100004426Connection technology Ethernet2 x M12, 8-pin, X-coded, 8 x M12, 4-pin, D-codedNumber of Ethernet ports10 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP65, IP67, IP69K
TBEN-LL-SE-M2Managed Ethernet Switch 8 × 100-Mbit Ports, 2 × 1-Gbit Ports100004427Connection technology Ethernet2 x M12, 8-pin, X-coded, 8 x M12, 4-pin, D-codedNumber of Ethernet ports10 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP65, IP67, IP69K
SE-84X-E524Industrial Ethernet Unmanaged switchU7960Connection technology Ethernet5 x M12, 8-pin, A-codedNumber of Ethernet ports5 portsTransmission rate Ethernet10/100 MbpsProtection classIP67
TNIC-UX-8FEUnmanaged Ethernet Switch 8 × 100-Mbit Ports100049176Connection technology Ethernet8 x RJ45Number of Ethernet ports8 portsTransmission rate Ethernet10/100 MbpsProtection classIP30
TNIC-UX-5FEUnmanaged Ethernet Switch 5 × 100-Mbit Ports100049175Connection technology Ethernet5 x RJ45Number of Ethernet ports5 portsTransmission rate Ethernet10/100 MbpsProtection classIP30
TNIC-UX-8GEUnmanaged Ethernet Switch 8 × 1000 Mbit ports100049179Connection technology Ethernet8 x RJ45Number of Ethernet ports8 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP30
TNIC-UX-5GEUnmanaged Ethernet Switch 5 × 1000 Mbit ports100049178Connection technology Ethernet5 x RJ45Number of Ethernet ports5 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP30