QM30VT2-SS-9MVibration & Temperature Sensor With Serial Interface3806274Communication protocolModbus RTU, RS485Electrical connectionCableHousing materialStainless steelProtection classIP69
QM30VT1Vibration & Temperature Sensor With Serial Interface3806275Communication protocol1-wire-serialElectrical connectionCable with connectorHousing materialAluminiumProtection classIP67
QM30VT2Vibration & Temperature Sensor With Serial Interface3806276Communication protocolModbus RTU, RS485Electrical connectionCable with connectorHousing materialAluminiumProtection classIP67
DX80N2X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087107Input typePNPFunctionPoint-to-pointOutput typePNP
DX80DR2M-H10-NBWireless system Transmission of serial data in tree topology3807975FunctionTree topology
DX80N2Q45VTPD NBRadio Transmission System Base Unit for Serial Sensors3811846Input typeVibration/temperatureFunctionVibration sensor
DX80DR2M-H2CWireless system Transmission of serial data in tree topology3018144Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DX80DR9M-HB2Wireless system Transmission of serial data in tree topology3017422Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80N9X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087106Input typePNPFunctionPoint-to-pointOutput typePNP
SG-TL70-DXN9Wireless system Transfer of I/O Data to Star Topology3803749Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology